??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø123 with 4 bores
Bill of material
MOVET+4061408036653
Type
Order No.
Level of detail
Angle
°
Description
base thickness
7 mm
usable thread lenght
mm
base diameter
123 mm
regulation key
13 mm
thread
M16
height base
23.5 mm
total height
mm
maschine foot load
20000 N
Download link
Download link
Previews
3D
2D
Stáhnout CAD model