??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø80x112 with 2 bores
Bill of material
MOVET+4061408079858
Type
Order No.
Level of detail
Angle
°
Description
base thickness
3 mm
usable thread lenght
mm
minimum installation height maschine-bottom
39.5 mm
regulation key
13 mm
thread
M16
height base
19 mm
total height
mm
maschine foot load
20000 N
Download link
Download link
Previews
3D
2D
Download CAD models