??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø65
Bill of material
MOVET+4061408096008
Type
Order No.
Level of detail
Angle
°
Description
base thickness
3 mm
usable thread lenght
mm
minimum installation height maschine-bottom
22.5 mm
regulation key
10 mm
thread
M12
height base
11 mm
total height
mm
maschine foot load
15000 N
Download link
Download link
Previews
3D
2D
Stáhnout CAD model