??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø123 with 4 bores
Bill of material
MOVET+4061408019694
Type
Order No.
Level of detail
Angle
°
Description
base thickness
4 mm
usable thread lenght
mm
base diameter
123 mm
regulation key
17 mm
thread
M16
height base
20.5 mm
total height
mm
maschine foot load
20000 N
Download link
Download link
Previews
3D
2D
Download CAD models