??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø110x151 with 2 bores
Bill of material
MOVET+4061408079711
Type
Order No.
Level of detail
Angle
°
Description
base thickness
4 mm
usable thread lenght
mm
minimum installation height maschine-bottom
41 mm
regulation key
17 mm
thread
M16
height base
19 mm
total height
mm
maschine foot load
25000 N
Download link
Download link
Previews
3D
2D
Download CAD models