??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Press Fitting type (SNA, SNA...-L)
Bill of material
SNA3-15
Order Number
Inside Diameter
mm
Outer Diameter
15 mm
Length
mm
Dimension
7 mm
Dimension
1 mm
Width
6 mm
Dimension
2 mm
Diameter
mm
Diameter of Ball
11.112 mm
Angle
degree
Previews
3D
Dimension
2D
Download CAD models