??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Ipf Electronic
Description
Pressure switch Inline
Bill of material
DW08430J
IDNR
Short Description
Long Description
Pressure sensors are suitable for measuring various media with high accuracy. They are available with switching output and/or analog output. By means of PC software the measured values can be recorded depending on the device type. These sensors are used in all areas, e.g. pneumatic and hydraulic applications.
Product ID of the Manufacturer
Display
LED display
Type of switching function
Type of electrical connection
Connector M8
Type of process connection
Type of switching output
PNP
Setting procedure
For liquid media
No
Suitable media
Neutral gases
Short-circuit protection
Yes
Measurement method
Relative
Degree of protection (IP)
IP68
Reverse polarity protection
Yes
Housing material
Plastic PBT and PC
Output functions
Number of switching outputs
Rated switching current
Sensor diameter
16mm
No-load current
25mA
Length
40mm
Max. operating pressure
Number of pins
4
Relative linearity deviation
Relative hysteresis
Relative repeat accuracy
Voltage drop
Temperature drift over entire measuring range
Long-term drift per year
0.1%
Initial setting
Operating voltage (DC)
9 - 30
End setting
Storage temperature
-20 - 85
Measuring range pressure
Ambient temperature
-10 - 60
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models