??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Metalwork
Description
NEW DEAL Air intakes
Bill of material
ACC.PA 1/4 TAKE-OFF
Code
9200401
Description
ACC.PA 1/4 TAKE-OFF
Threaded port
A
42 mm
B
42 mm
C
15 mm
D
34 mm
E
34 mm
F
8.5 mm
G
8.5 mm
H
G 1/8
L
M4 mm
Catalogue
Catalogue
预览
3D
尺寸标注
2D
下载CAD模型