您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 20820000005
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Terminal modules
Powered by
CAD模型選擇
{harting_qs/1/46/147/14931.prj},{NB=20820000005},{MANUID=20820000005},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/a1/c7/20820000005.tif__web.png},{DESCSHORT=Terminal module, 4 poles, AIDA compliant},{DESCLONG=Terminal module, 4 poles, AIDA compliant},{MANUTYPEDESC=preLink Terminal mod AWG22/24 black 1=10},{SUPPLIERALTNO=20 82 000 0005},{MANUNAME=HARTING},{DELTIME=18},{AAO057=preLink Terminal mod AWG22/24 black 1=10},{AAU734=Terminal module, 4 poles, AIDA compliant},{AAW338=Terminal module, 4 poles, AIDA compliant},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=388},{AAO676=20 82 000 0005},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
preLink Terminal mod AWG22/24 black 1=10
Bill of material
HARTING 20820000005
Preview
Product number of the Manufacturer
20820000005
Short Description
Terminal module, 4 poles, AIDA compliant
Long Description
Terminal module, 4 poles, AIDA compliant
Manufacturer Type Description
preLink Terminal mod AWG22/24 black 1=10
Alternative product number
20 82 000 0005
Manufacturer Name
HARTING
Delivery Time
18
Product type
preLink Terminal mod AWG22/24 black 1=10
Manufacturer product description
Terminal module, 4 poles, AIDA compliant
Manufacturer product designation
Terminal module, 4 poles, AIDA compliant
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
LV
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型