??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink Han 3 A RJ45 Metal Outlet
Bill of material
HARTING 20821020101
Preview
Product number of the Manufacturer
20821020101
Short Description
Outlet, preLink® IDC insulation displacement termination, Conductor cross-section: 0.22 ... 0.32 mm², Aluminium die-cast, RAL 7037 (dust grey)
Long Description
Outlet, preLink® IDC insulation displacement termination, Conductor cross-section: 0.22 ... 0.32 mm², Aluminium die-cast, RAL 7037 (dust grey)
Manufacturer Type Description
preLink Han 3 A RJ45 Metal Outlet
Alternative product number
20 82 102 0101
Manufacturer Name
HARTING
Delivery Time
63
Product type
preLink Han 3 A RJ45 Metal Outlet
Brand
preLink®
Manufacturer product description
Outlet, preLink® IDC insulation displacement termination, Conductor cross-section: 0.22 ... 0.32 mm², Aluminium die-cast, RAL 7037 (dust grey)
Manufacturer product designation
Outlet, preLink® IDC insulation displacement termination, Conductor cross-section: 0.22 ... 0.32 mm², Aluminium die-cast, RAL 7037 (dust grey)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models