svenska
中文
中文 (繁體)
English
품질보증 정보
카탈로그: Ewellix
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ewellix
LWM3015100/P10
Ewellix
Linear guides
Precision rail guides - LW
Powered by
CAD모델 선택
{ewellix/linear_guides/precision_rail_guides/lwm_lwv_series_asmtab.prj},{NB=LWM3015100/P10},{COMP=Ewellix},{DESC=Precision rail guides with needle roller assembly - LWM/V},{SERIES=LWM/LWV},{SIZE=3015},{ACS=},{PS=2},{RT=LWM},{L=100.000},{PC=/P10},{LR=},{HOLE=15},{REAT=},{EPV=},{ENDTYPE=},{PPATH=../parts/lwm_lwv_parts/lwrm_lwrv_lwm_lwv_series_asmtpl.prj},{ORIENTATION=LEFT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Ewellix
Description
Precision rail guides with needle roller assembly - LWM/V
Bill of material
LWM3015100/P10
Company
Ewellix
Description
Precision rail guides with needle roller assembly - LWM/V
Ordering key
LWM3015100/P10
Series
LWM/LWV
Size
3015
4020
5025
6035
7040
8050
3015
4020
5025
6035
7040
8050
Anti-creeping system
without
with ACSZ
without
with ACSZ
Product selection
Rail
Rolling element assembly
End piece
Rail
Rolling element assembly
End piece
Rail type
LWM
LWV
LWM
LWV
Length rail guide/cage
100.000
150.000
200.000
300.000
400.000
500.000
600.000
100.000
150.000
200.000
300.000
400.000
500.000
600.000
mm
Precision class
P10 (standard)
P5 (medium)
P2 (high)
P10 (standard)
P5 (medium)
P2 (high)
Lead in radius
without
with lead in radius on both ends
without
with lead in radius on both ends
Hole type
15 (standard)
13 (threaded inserts integrated into the rail)
15 (standard)
13 (threaded inserts integrated into the rail)
Rolling element assembly type
-
-
End piece wiper
-
-
End piece type
-
-
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성