??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRB48 - Needle sleeve ?¡è standard type ?¡è minimum installation center distance 0.9mm
Bill of material
PRB48-VS
Code
PRB48 mm
Type
Needle Sleeve mm
Material
Phosphor bronze mm
Surface Treatment
Gold Plating mm
Optional probe
PLB48-BS,PLB48-DS,PLB48-ES,PLB48-FS mm
Optional needle sleeve
mm
Recommended Drill Size
0.60-0.65 mm
Tail wire length
700 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models