??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRB30 - Needle sleeve ?¡è standard type ?¡è minimum installation center distance 0.65mm
Bill of material
PRB30
Code
PRB30 mm
Type
Needle Sleeve mm
Material
Phosphor Bronze mm
Surface Treatment
Gold Plating mm
Optional probe
PLB30-B,PLB30-D,PLB30-F mm
Recommended Drill Size
0.4064-0.45 mm
Length Of Tail Wire
700 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models