??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRB26 - Needle sleeve ?¡è standard type ?¡è minimum installation center distance 0.5mm
Bill of material
PRB26
Code
PRB26 mm
Type
Needle Sleeve mm
Material
Phosphor Bronze mm
Surface Treatment
Gold Plating mm
Needle shape
B,D,F mm
Optional probe
PLB26-B,PLB26-D,PLB26-F mm
Recommended Drill Size
0.368-0.38 mm
Length Of Tail Wire
700 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models