??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KESSEL
Description
Practicus floor/roof drain
Bill of material
59315
PREVIEW
Product name
Ferrofix renovation drain, Gl fl., DN 50, horizontal, Slotted grating
GTIN number
Order number
Version
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
nicht rostender Stahl
Surfaces (drain body)
polished
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
LINK
https://www.kessel.de/info?han=59315
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models