??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KESSEL
Description
Practicus floor/roof drain
Bill of material
45210.20
PREVIEW
Product name
GTIN number
Order number
Version
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
Polymer
Surfaces (drain body)
polished
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=45210.20
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models