??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRA-002-30_47-G - Probes/sockets for ICT testing Standard type, minimum installation center distance 100mil/2.54mm, maximum working stroke 4mm
Bill of material
PRA-002-30-G
code
type
For ICT testing, needle sleeve
material
Phosphorus copper
surface treatment
gild
Optional probe
PLA-002series
Installation height with probe (mm)
12.0mm/Variable
Recommended drilling size (mm), pressure ring counterbore, epoxy glass cloth paper substrate, epoxy resin material
φ1.70~φ1.75
Recommended drilling size (mm), pressure ring as stop, epoxy glass cloth paper substrate
φ1.65~φ1.67
Recommended drilling size (mm), pressure ring for stop, epoxy material
φ1.66~φ1.68
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD