카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
PR2-01
TPC Global
Air Preparation Unit
PC2
Powered by
CAD모델 선택
{tpc_global/air_prepar_unit/frl_2000/pr2_regulator_asmtab.prj},{NB=PR2-01},{IDNR=},{ORDER=PR2},{PT=},{PS=01},{BO=},{PG=},{SO=},{PPATH=pr2_regulator_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
PR2 - PR2 Series
Bill of material
PR2-01
Ident number
Order No.
PR2
Port Type
Rc
NPT
G(PF)
Rc
NPT
G(PF)
Port Size
1/8
1/4
1/8
1/4
인치
Bracket Option
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
Pressure Gauge
No Gage
(G) Injection (w/Limit Indicator)
(GS) Injection (w/Limit Indicator)
(P) Projection (1.0MPa)
(P2) Projection (0.2MPa)
(P4) Projection (0.4MPa)
No Gage
(G) Injection (w/Limit Indicator)
(GS) Injection (w/Limit Indicator)
(P) Projection (1.0MPa)
(P2) Projection (0.2MPa)
(P4) Projection (0.4MPa)
Other Option
( ) Set at 0 to 1.0 MPa
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(E) Non-Relief
(K) Built-in Check Valve
(R) Flow Direction : R-->L
(T) Tamper Resistant Kit
(XC16) No Brass
( ) Set at 0 to 1.0 MPa
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(E) Non-Relief
(K) Built-in Check Valve
(R) Flow Direction : R-->L
(T) Tamper Resistant Kit
(XC16) No Brass
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성