??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
TOHO-DAISHIN IND.CO.,LTD.
Description
PR-57D type
Bill of material
PR-5711D
Order number
Length
mm
Attched Pitch
mm
Number of the motor roller
Volume of air consume
NI
Mass
kg
Load in 0.5Mpa (kgf)-Speed:5(6)m/min 50Hz(60Hz)
kgf
Load in 0.5Mpa (kgf)-Speed:7(9)m/min 50Hz(60Hz)
kgf
Load in 0.5Mpa (kgf)-Speed:10(12)m/min 50Hz(60Hz)
kgf
Load in 0.5Mpa (kgf)-Speed:16(19)m/min 50Hz(60Hz)
kgf
Load in 0.5Mpa (kgf)-Speed:22(27)m/min 50Hz(60Hz)
kgf
Previews
Download CAD models