PQHM-19
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf20.prj},{NB=PQHM-19},{PN=PQHM-19},{DESC=Hex Socket Head Knurled Thumb Screw},{CN=Master Inch/Metric Catalog},{CP=MF26},{MAT=Stainless Steel DIN 1.4305},{TS=M 4 X 0.7},{NDM=4.0000},{KDM=3.2420},{A=10},{C=8},{B=8},{E=2},{F=2},{PSTOL=0.0100},{VERS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
WMBerg
Description
PQHM - Knurled Thumb Screws - 6mm to 10mm Head Diameter - Stainless Steel DIN 1.4305
Bill of material
PQHM-19
Product No.
PQHM-19
PQHM-19
Description
Hex Socket Head Knurled Thumb Screw
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Thread Size
M 4 X 0.7
M 4 X 0.7
Length
10
10
mm
Diameter ØC
8
8
mm
Thread Length
8
8
mm
Width
2
2
mm
Min. Depth
2
2
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型