??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 Power 250V/16A 3G1.5qmm PUR 1.0m
Bill of material
HARTING 33592220100001
Product number of the Manufacturer
33592220100001
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
Manufacturer Type Description
PPv4 Power 250V/16A 3G1.5qmm PUR 1.0m
Alternative product number
33 59 222 0100 001
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPv4 Power 250V/16A 3G1.5qmm PUR 1.0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part