??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Bill of material
HARTING 09483535848075
Product number of the Manufacturer
09483535848075
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7.5 m
Manufacturer Type Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Alternative product number
09 48 353 5848 075
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models