??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 3,0m
Bill of material
HARTING 09483535848030
Product number of the Manufacturer
09483535848030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 3 m
Manufacturer Type Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 3,0m
Alternative product number
09 48 353 5848 030
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 3,0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD