??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Bill of material
HARTING 09483535848100
Product number of the Manufacturer
09483535848100
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 10 m
Manufacturer Type Description
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Alternative product number
09 48 353 5848 100
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models