??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Bill of material
HARTING 094831318A6150
Product number of the Manufacturer
094831318A6150
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 15 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 15 m
Manufacturer Type Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Alternative product number
09 48 313 18A6 150
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part