??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 7,0m
Bill of material
HARTING 09482847756070
Product number of the Manufacturer
09482847756070
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7 m
Manufacturer Type Description
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 7,0m
Alternative product number
09 48 284 7756 070
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 7,0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania