??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 30m
Bill of material
HARTING 33592223000002
Product number of the Manufacturer
33592223000002
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 30 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 30 m
Manufacturer Type Description
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 30m
Alternative product number
33 59 222 3000 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 30m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part