??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 0.5m
Bill of material
HARTING 33592220050002
Product number of the Manufacturer
33592220050002
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
Manufacturer Type Description
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 0.5m
Alternative product number
33 59 222 0050 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 0.5m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part