??
Catalog navigation
CAD model selection
Selectable products: 102
HELP_VARIABLE
Company
SCHUNK
Description
PPU-E - Linear pick & place unit
Bill of material
SCHUNK-PPU-E 30-H270-V100-03-NNN-MS2-NN-NNN-NNN
Description
Further product information
Zur Produktseite
Info
EPLAN Data Portal
stroke horizontal [Y-axis]
mm
stroke vertical [Z-axis]
mm
Max. driving force [Y axis]
N
Max. driving force [Z axis]
N
Nominal force [Y-axis]
N
Nominal force [Z-axis]
N
Max. load capacity
kg
Repeat accuracy [Y-axis]
0.01 mm
Repeat accuracy [Z-axis]
0.01 mm
Max. current [Y axis]
8 A
Max. current [Z Axis]
A
Current at standstill [Y-axis]
A
Current at standstill [Z-axis]
A
Min. ambient temperature
10
Max. ambient temperature
40
Weight
kg
No. of fluid feed-throughs
No. of E-fittings on the output end
Stroke measuring system interface
Prepared for C-axis
Customs tariff number
84795000
Previews
3D
2D
Download CAD models