??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPT038 - Probe-PCB test standard type·Minimum installation center distance 30mil/0.76mm
Bill of material
PPT038-B
Code
PPT038
Type
Standard Type For Pcb Testing
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRT038W
Needle shaft tip shape
Installation size (min.)
30mil/0.76mm
Stroke
2.0mm(1.3mm)
Spring Force ( N )
23
Rated current
0.5 A
Contact Resistance
150
Replacement reference use times
20,000 Times
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models