??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPT0 - Probe-PCB test standard type·Minimum installation center distance 50mil/1.27mm
Bill of material
PPT0-A1
Code
PPT0
Type
Standard Type For Pcb Testing
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Stainless Steel
Surface Treatment
Gold Plating
Optional needle sleeve
PRT0W
Needle shaft tip shape
Installation size (min.)
50mil/1.27mm
Stroke
2.6mm(1.78mm)
2/3 Spring Pressure
56 gf
Rated current
3 A
Contact Resistance
50
Replacement reference use times
40000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models