??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPM156 - Probe-Standard type for PCB testing, minimum installation center distance 156mil/3.96mm, maximum stroke 6.35m
Bill of material
PPM156-A1
Code
PPM156
Type
Standard Type For Pcb Testing
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRM156
Needle shaft tip shape
Installation size (min.)
156mil/3.96mm
Stroke
6.35mm(4.32mm)
2/3 Spring Pressure
113 gf
Rated current
5 A
Contact Resistance
50
Replacement reference use times
200000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models