??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPM125 - Probe-Standard type for PCB testing, minimum installation center distance 125mil/3.18mm, maximum stroke 6.35mm
Bill of material
PPM125-B
Code
PPM125
Type
Standard Type For Pcb Testing
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRM125
Needle shaft tip shape
Installation size (min.)
125mil/3.18mm
Stroke
6.35mm(4.32mm)
2/3 Spring Pressure
255 gf
Rated current
5 A
Contact Resistance
30
Replacement reference use times
200000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models