??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPM100 - Probe-Standard type for ICT testing, minimum installation center distance 100mil/2.54mm, maximum stroke 6.35mm
Bill of material
PPM100-A1
Code
PPM100
Type
Standard Type For Ict Testing
The Needle shaft material
Beryllium Copper
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRM100
Needle shaft tip shape
Installation size (min.)
100mil/2.54mm
Stroke
6.35mm(4.32mm)
2/3 Spring Pressure
113 gf
Rated current
3 A
Contact Resistance
50
Replacement reference use times
200000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models