??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
PPL - Cylinder signal generator
Bill of material
13364 PPL-1/8
Part number
Type
Width
20.000 mm
Width
3.200 mm
Width
1.400 mm
Pneumatic port
Diameter
17.000 mm
Height
18.800 mm
Height
mm
Height
mm
Height
1.000 mm
Height
15.600 mm
Height
12.400 mm
Length
37.000 mm
Length
8.500 mm
Depth
mm
Width across flats
mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models