??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPJ25 - Probe Standard Type Minimum Installation Center Distance 25mil/0.65mm
Bill of material
PPJ25-B
Code
PPJ25
Type
Standard Type For Pcb Testing
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRJ25W
Needle shaft tip shape
Safe Distance(min.)
25mil/0.65mm
Stroke
2.5mm(1.3mm)
Rated current
0.3 A
Contact Resistance
200
Replacement reference use times
10,000 Times
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models