??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPG75 - Probe-Standard type for ICT test, minimum installation center distance 75mil/1.91mm, maximum stroke 3.65mm
Bill of material
PPG75-A1
Code
PPG75
Type
Standard Type For Ict Testing
The Needle shaft material
Beryllium Copper
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRG75
Needle shaft tip shape
Installation size (min.)
75mil/1.91mm
Stroke
3.65mm(2.4mm)
2/3 Spring Pressure
105 gf
Rated current
3
Contact Resistance(m¦¸)
50
Replacement reference use times
200000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models