??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
PPF_ _, PPS_ _ - Extra Super Duralumin Configurable Plates - 7075 Aluminum - (Al-Zn-Mg Base Aluminum Alloy)
Bill of material
PPFPP-25-10-5
Part No.
PPFPP-25-10-5
Type Selection
PPF _ _, PPS _ _
Material
7075 Aluminum
Upper/Lower Surface Finish
Tickness Tolerance
A-B Tolerance Selection
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
A Tolerance
+0.1~+0.3 mm
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
B Tolerance
+0.1~+0.3 mm
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
Thickness Tolerance
0.1~0.3 mm
Circumference Chamfering
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model