You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - PPEL.320.071B 20.05x20x16
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Punches
Powered by
CAD模型選擇
{mdl/punches_dies/punches/ppef_ppel_pper_ppev.prj},{NB=mdl_PPEL.320.071B 20.05x20x16_B_20.05_16_71_20_0_0},{FORM=L},{MAT=B},{D=32},{H=35},{E=2.2},{L2=16},{L1=71},{P=20.05},{W=20.0},{P1=[20.5:31.9]},{W1=[20:31.5]},{WMIN=20.0},{WMAX=31.5},{X=2},{REFX=PPEL},{FS=},{T=0},{R=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
PPEF - PPEL - PPER - PPEV - Cylindrical head ejector punches - Shaped punches
Bill of material
MDL - PPEL.320.071B 20.05x20x16
Reference
PPEL.320.071B 20.05x20x16
PPEL.320.071B 20.05x20x16
Form
L
L
Material
HSS 60-64 HRC
HSS + TIN
HSS 60-64 HRC
HSS + TIN
Ø D
32
32
mm
Ø H
35
35
mm
Ø E
2.2
2.2
mm
L2
16
20
25
16
20
25
mm
L1
71
80
100
71
80
100
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
mm
Enter value for W
mm
cm
inch
ft
確定
Flat spot
Without
With
Without
With
Flat spot rotation
°
Ø Radius
0.00
0.00
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型