??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPE75 - Probe-ICT test standard type, minimum installation center distance 75mil/1.91mm, maximum stroke 6.4mm
Bill of material
PPE75-A1
Code
PPE75
Type
Standard Type For Ict Testing
The Needle shaft material
Beryllium Copper
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
Optional needle sleeve
PRE75
Needle shaft tip shape
Installation size (min.)
75mil/1.91mm
Stroke
6.4mm(4.3mm)
2/3 Spring Pressure
203 gf
Rated current
3 A
Contact Resistance
40
Replacement reference use times
200000
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models