??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1664
HELP_VARIABLE
Firma
Elettrotec
Beschreibung
PPCF - Pressure switch with one or two SPDT contacts
Stückliste
PPCF300DWSF14TGL24
Bestellnummer
Pressure range
Contacts number
Flange material
Membrane material
Prozessverbindung
AM - G1/4" Female
Special contact options
Degreased for oxygen
Tested for applications with gas
Connector type
Contact type
SPDT Contacts
Body material
A - Anodized aluminium
Maximum static pressure
600 bar
Maximum Voltage
V (ac)
Current
A
Minimum temperature
°C
Maximum temperature
°C
IP Protection
65
Voransichten
3D
2D
CAD-Modelle herunterladen