카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
PP5-06
TPC Global
Air Preparation Unit
PC5
Powered by
CAD모델 선택
{tpc_global/air_prepar_unit/frl_5000/pp_5_asmtab.prj},{NB=PP5-06},{IDNR=},{ORDER=PP5},{PT=},{PS=06},{BO=},{DO=},{PG=},{SO=},{PPATH=pp_5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
PP5 - PP5 Series
Bill of material
PP5-06
Ident number
Order No.
PP5
Port Type
Rc
NPT
G(PF)
Rc
NPT
G(PF)
Port Size
3/4
1
3/4
1
인치
Bracket Option
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
Drain Option
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
Pressure Gauge
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
Other Option
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성