??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PP004E - Pressure sensors with two switching outputs
Bill of material
PP004E
Produktfoto
Kurzbeschreibung
PP004E: Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -100...1000 kp
Long Description
Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -100...1000 kpa; -0.1...1 MPa; G 1/4 external thread; switching signal; IO-Link; Connector; -25...90 °C; IP 68; (7 days / 1 m water depth / 0.1 bar); relative pressure; vacuum
Bestellnummer
PP004E
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PP-010-RBG14-QFPKG/US/ /V
ERP Group Supplier
H3
Delivery Time
20.0