??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V4-PCB-SMT-MDP-20P-J-M-ANG-SHLD
Bill of material
HARTING 09455511000
Preview
Product number of the Manufacturer
09455511000
Short Description
Connectors, PCB jack, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 20, Gold plated, Mating side
Long Description
Connectors, PCB jack, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 20, Gold plated, Mating side
Manufacturer Type Description
PP-V4-PCB-SMT-MDP-20P-J-M-ANG-SHLD
Alternative product number
09 45 551 1000
Manufacturer Name
HARTING
Delivery Time
112
Material of the contact coat
Gold, Mating side
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
0.5 A
Product type
PP-V4-PCB-SMT-MDP-20P-J-M-ANG-SHLD
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Soldered connection
Insertion cycles, min.
10000
Pole number
20
Manufacturer product description
Connectors, PCB jack, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 20, Gold plated, Mating side
Manufacturer product designation
Connectors, PCB jack, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 20, Gold plated, Mating side
certificate/approval
0
rated voltage
30 V
Minimum Order Quantity
400
Quantity Scale
400
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models