??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V4-CA-USB3A-PP/IP20-P-P-STR-0.5
Bill of material
HARTING 09454452910
Product number of the Manufacturer
09454452910
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 6.2 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 6.2 mm
Manufacturer Type Description
PP-V4-CA-USB3A-PP/IP20-P-P-STR-0.5
Alternative product number
09 45 445 2910
Manufacturer Name
HARTING
Delivery Time
28
Product type
PP-V4-CA-USB3A-PP/IP20-P-P-STR-0.5
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models