??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-1.0
Bill of material
HARTING 09454454911
Product number of the Manufacturer
09454454911
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
Manufacturer Type Description
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-1.0
Alternative product number
09 45 445 4911
Manufacturer Name
HARTING
Delivery Time
28
Product type
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-1.0
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)