??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Bill of material
HARTING 09350022102
Preview
Product number of the Manufacturer
09350022102
Short Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side
Long Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Alternative product number
09 35 002 2102
Manufacturer Name
HARTING
Delivery Time
196
Material of the contact coat
Au over Ni, Mating side, Sn over Ni, Termination side
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
1.75 A
Product type
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Soldered connection
Insertion cycles, min.
750
Manufacturer product description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side
Manufacturer product designation
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side
certificate/approval
0
Combustibility class
V0
rated voltage
50 V
Minimum Order Quantity
300
Quantity Scale
300
Customs tariff number
85389099
Country of origin
MY
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型