??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
Bill of material
HARTING 09352290401
Product number of the Manufacturer
09352290401
Preview
Short Description
Connectors, IDC termination, Contacts: 4, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Long Description
Connectors, IDC termination, Contacts: 4, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
Alternative product number
09 35 229 0401
Manufacturer Name
HARTING
Delivery Time
35
Design of housing surface
nickel-plated
max. connectable conductor cross-section multiple wire
0.320 mm^2
min. connectable conductor cross-section multiple wire
0.120 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Brand
Han® PushPull (V14)
Application standards
IEC 60603-7
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
certificate/approval
0
material of housing
Zink print cast
Max. line cross section, flexible
0.320 mm^2
Min. line cross section, flexible
0.120 mm^2
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models