??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP SFP XS Recept.long, LC Dupl+col.-Clip
Bill of material
HARTING 09574110501201
Product number of the Manufacturer
09574110501201
Preview
Short Description
Bulkhead mounted housing, Long version, for LC and RJ45 transceiver, PushPull, Material (hood/housing): Thermoplastic, Black
Long Description
Bulkhead mounted housing, Long version, for LC and RJ45 transceiver, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer Type Description
PP SFP XS Recept.long, LC Dupl+col.-Clip
Alternative product number
09 57 411 0501 201
Manufacturer Name
HARTING
Delivery Time
62
Type of interlock
Push pull
Design of housing
Add-on housing
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
shackle position
Without
Product type
PP SFP XS Recept.long, LC Dupl+col.-Clip
Manufacturer product description
Bulkhead mounted housing, Long version, for LC and RJ45 transceiver, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Long version, for LC and RJ45 transceiver, PushPull, Material (hood/housing): Thermoplastic, Black
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models