??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
PP SFP XS Assy, XSRJ45-RJ45, 1m
Bill of material
HARTING 33252310010001
Preview
Product number of the Manufacturer
33252310010001
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Manufacturer Type Description
PP SFP XS Assy, XSRJ45-RJ45, 1m
Alternative product number
33 25 231 0010 001
Manufacturer Name
HARTING
Delivery Time
42
Product type
PP SFP XS Assy, XSRJ45-RJ45, 1m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte